Elastomer-coated fabric ducting hose

KLEGAINE GTPK, KLEGAINE GTNR, KLEGAINE GTNR +, KLEGAINE GTLN, KLEGAINE GTSI, KLEGAINE GTSI +, KLEGAINE GTLS, KLEGAINE GHT 450, KLEGAINE GHT 650, KLEGAINE GHYP and KLEGAINE GHYP TEF are the Trelleborg industrial ducting hoses used for air, fumes at extreme temperature (- 60 to + 300 °C) and/or chemically aggressive.





KLEGAINE GTPK. TPE-coated polyester cord. Up to 130 °C. WP 1.7 to 0.06 bar. Max vacuum 0.45 to 0.03 bar. Click to know more [pdf]

The KLEGAINE GTPK is available from 25 to 500 mm.

KLEGAINE GTPK is a Trelleborg industrial ducting hose.

Transport of hot or cold air for various mechanical and industrial applications: hot air for granule drying systems in the plastics industry, flexible conduit for cooling engines (cool and pure air), flexible conduit for air-conditionning and ventilation systems for motor vehicles and boat, exhaust of solvent fumes (printing, painting).

For handling air and fumes in hard environments (high temperatures, vibration, chemical attacks).

KLEGAINE GTPK: click to download the pdf




KLEGAINE GTNR. Neoprene-coated glass fibre cord. Up to 150 °C. WP 1.43 to 0.26 bar. Max vacuum 0.5 to 0.03 bar. Click to know more [pdf]

The KLEGAINE GTNR is available from 12 to 305 mm.

KLEGAINE GTNR is a Trelleborg industrial ducting hose.

For conveying hot and cold air, fumes or light non-abrasive dust at low pressures when maximum flexibility is required.

For light duty service conditions.

Excellent for installations where space is at a premium and manoeuvrability is required.

Ideal for air intake to cool motors.

KLEGAINE GTNR: click to download the pdf




KLEGAINE GTNR +. Neoprene-coated glass fibre cord. Up to 150 °C. WP 2.17 to 0.35 bar. Max vacuum 0.5 to 0.07 bar. Click to know more [pdf]

The KLEGAINE GTNR + is available from 12 to 203 mm.

KLEGAINE GTNR + is a Trelleborg industrial ducting hose.

For conveying hot and cold air, fumes, or light non-abrasive dust at low pressures when maximum flexibility is required.

For light duty service conditions.

Excellent for installations where space is at a premium and manoeuvrability is required.

Ideal for air intake to cool motors.

KLEGAINE GTNR +: click to download the pdf




KLEGAINE GTLN. Neoprene-coated glass fibre cord. Up to 120 °C. WP 0.55 to 0.03 bar. Max vacuum 0.06 to 0.007 bar. Click to know more [pdf]

The KLEGAINE GTLN is available from 125 to 1000 mm.

KLEGAINE GTLN is a Trelleborg industrial ducting hose.

For handling air and hot fumes.

Hot air generator: civil or military.

KLEGAINE GTLN: click to download the pdf




KLEGAINE GTSI. Silicone-coated glass fibre cord. Up to 300 °C. WP 1.43 to 0.49 bar. Max vacuum 0.5 to 0.07 bar. Click to know more [pdf]

The KLEGAINE GTSI is available from 12 to 203 mm.

KLEGAINE GTSI is a Trelleborg industrial ducting hose.

Extreme temperature ducting for conveying air and fumes when maximum flexibility is required.

For light duty service conditions.

Excellent for installations where space is at a premium and manoeuvrability is required.

For chemical environments and working conditions at extremes of temperature.

Ideal for air intake to cool motors.

KLEGAINE GTSI: click to download the pdf




KLEGAINE GTSI +. Silicone-coated glass fibre cord. Up to 300 °C. WP 2.17 to 0.35 bar. Max vacuum 0.5 to 0.07 bar. Click to know more [pdf]

The KLEGAINE GTSI + is available from 12 to 203 mm.

KLEGAINE GTSI + is a Trelleborg industrial ducting hose.

Extreme temperature ducting for conveying air or fumes when maximum flexibility is required.

For light duty service conditions.

Excellent for installations where space is at a premium and manoeuvrability is required.

For chemical environments and working conditions at extremes of temperature.- Ideal for air intake to cool motors.

KLEGAINE GTSI +: click to download the pdf




KLEGAINE GTLS. Silicone-coated glass fibre cord. Up to 300 °C. WP 0.55 to 0.03 bar. Max vacuum 0.06 to 0.07 bar. Click to know more [pdf]

The KLEGAINE GTLS is available from 125 to 1000 mm.

KLEGAINE GTLS is a Trelleborg industrial ducting hose.

For handling very hot air and fumes.

KLEGAINE GTLS: click to download the pdf




KLEGAINE GHT 450. Coated glass fibre cord. Up to 450 °C. Max vacuum 0.36 to 0.001 bar. Click to know more [pdf]

The KLEGAINE GHT 450 is available from 50 to 1000 mm.

KLEGAINE GHT 450 is a Trelleborg industrial ducting hose.

Extreme temperature ducting for conveying hot air, gas and dust in any industrial environment: steel industry, ....

KLEGAINE GHT 450: click to download the pdf




KLEGAINE GHT 650. Coated glass fibre cord. Up to 650 °C. Max vacuum 0.36 to 0.001 bar. Click to know more [pdf]

The KLEGAINE GHT 650 is available from 50 to 1000 mm.

KLEGAINE GHT 650 is a Trelleborg industrial ducting hose.

Extreme temperature ducting for conveying hot, air, gas and dust in any industrial environment: steel industry.

KLEGAINE GHT 650: click to download the pdf




KLEGAINE GHYP. Hypalon coated-polyester. Up to 175 °C. WP 0.85 to 0.02 bar. Max vacuum 0.4 to 0.001 bar. Click to know more [pdf]

The KLEGAINE GHYP is available from 50 to 1000 mm.

KLEGAINE GHYP is a Trelleborg industrial ducting hose.

Hot temperature ducting for conveying hot air, gas and dust in any industrial environment.

KLEGAINE GHYP: click to download the pdf




KLEGAINE GHYP TEF. Hypalon coated-polyester. Up to 175 °C. WP 0.85 to 0.02 bar. Max vacuum 0.4 to 0.001 bar. Click to know more [pdf]

The KLEGAINE GHYP TEF is available from 50 to 1000 mm.

KLEGAINE GHYP TEF is a Trelleborg industrial ducting hose.

Ducting for chemical air, gas and dust in any industrial environment, where electrical conductibility is mandatory.

KLEGAINE GHYP TEF: click to download the pdf



Last updated 2010-07-21 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message