Hydraulic hose
DIN 1TE, DIN 2TE, DIN 3TE, SAE 100 R6, SAE 100 R3 and SAE 100 R4 are the Trelleborg rubber industrial hoses used for hydraulic control line.
The DIN 1TE is available from 4.8 to 25.4 mm.
DIN 1TE is a Trelleborg rubber industrial hose.
Textile reinforced rubber hose for hydraulic control lines.
Discharge under pressure of hydraulic fluids, fuel, grease, air and water.
DIN 1TE: click to download the pdf
The DIN 2TE is available from 4.8 to 32 mm.
DIN 2TE is a Trelleborg rubber industrial hose.
Textile reinforced rubber hose for hydraulic control lines.
Discharge under pressure of hydraulic fluids, fuel, grease, air, and water.
DIN 2TE: click to download the pdf
The DIN 3TE is available from 4.8 to 50.8 mm.
DIN 3TE is a Trelleborg rubber industrial hose.
Textile reinforced rubber hose for hydraulic control lines.
Discharge under pressure of hydraulic fluids, fuel, grease, air, and water.
DIN 3TE: click to download the pdf
The SAE 100 R6 is available from 6.4 to 19 mm.
SAE 100 R6 is a Trelleborg rubber industrial hose.
Textile reinforced rubber hose for hydraulic control lines.
Discharge under pressure of hydraulic fluids, fuel, grease, air, and water.
SAE 100 R6: click to download the pdf
The SAE 100 R3 is available in 32 mm.
SAE 100 R3 is a Trelleborg rubber industrial hose.
Textile reinforced rubber hose for hydraulic control lines.
Discharge under pressure of hydraulic fluids, fuel, grease, air, and water.
SAE 100 R3: click to download the pdf
The SAE 100 R4 is available from 19 to 102 mm.
SAE 100 R4 is a Trelleborg rubber industrial hose.
Oil hose for use at low pressure and suction applications (e.g. as return line hose in hydraulic systems).
Can also be used as tank truck hose for diesel oil.
SAE 100 R4: click to download the pdf