High pressure jetting

TRELLJET range are the Trelleborg rubber industrial hoses used for high pressure jetting.





TRELLJET 561. NBR/SBR. Up to 150 °C. WP 400 to 350 bar. Click to know more [pdf]

The TRELLJET 561 is available from 6 to 13 mm.

TRELLJET 561 is a Trelleborg rubber industrial hose.

For professional and industrial high pressure cleaning.

Suitable for mobile pressure washers and fixed installations.

Also suits reel mounted applications.

TRELLJET 561: click to download the pdf




TRELLJET 581. NBR/SBR. Up to 150 °C. WP 400 to 350 bar. Click to know more [pdf]

The TRELLJET 581 is available from 6 to 13 mm.

TRELLJET 581 is a Trelleborg rubber industrial hose.

For professional and industrial (non-marking) high pressure cleaning, for example in the food industry and in public baths.

Suitable for mobile pressure washers and fixed installations.

Also for reel mounted applications.

TRELLJET 581: click to download the pdf




TRELLJET 560. NBR/SBR. Up to 150 °C. WP 650 bar. Click to know more [pdf]

The TRELLJET 560 is available from 8 to 10 mm.

TRELLJET 560 is a Trelleborg rubber industrial hose.

For heavy duty professional and industrial high pressure cleaning.

Suitable for mobile pressure washers and fixed installations.

Also for reel mounted applications.

TRELLJET 560: click to download the pdf




TRELLJET 540. NBR. Up to 150 °C. WP 650 to 500 bar. Click to know more [pdf]

The TRELLJET 540 is available from 8 to 13 mm.

TRELLJET 540 is a Trelleborg rubber industrial hose.

For heavy duty, professional and industrial (non-marking) high pressure cleaning for example, the food industry and in public baths.

Suitable for mobile pressure washers and fixed installations.

Also for other reel mounted applications.

TRELLJET 540: click to download the pdf




TRELLJET 580. NBR/SBR. Up to 150 °C. WP 650 to 500 bar. Click to know more [pdf]

The TRELLJET 580 is available from 8 to 13 mm.

TRELLJET 580 is a Trelleborg rubber industrial hose.

For heavy duty, professional and industrial (non-marking) high pressure cleaning for example, the food industry and in public baths.

Suitable for mobile pressure washers and fixed installations.

Also for other reel mounted applications.

TRELLJET 580: click to download the pdf




TRELLJET 681. NBR/SBR. Up to 120 °C. WP 200 bar. Click to know more [pdf]

The TRELLJET 681 is available from 10 to 13 mm.

TRELLJET 681 is a Trelleborg rubber industrial hose.

For professional and industrial high pressure cleaning in the food industry and in public baths.

Suitable for mobile pressure washers and fixed installations.

Also for reel mounted applications.

TRELLJET 681: click to download the pdf




TRELLJET BLACK ASSEMBLY. Up to 150 °C. WP 400 bar for TRELLJET 561. WP 650 bar for TRELLJET 560. Click to know more [pdf]

The TRELLJET BLACK ASSEMBLY is available from 6.4 to 9.5 mm.

TRELLJET BLACK ASSEMBLY is a Trelleborg rubber industrial hose.

For Kärcher, Kew, and Wap high pressure cleaning equipment.

TRELLJET BLACK ASSEMBLY: click to download the pdf




TRELLJET BLUE ASSEMBLY. Up to 150 °C. WP 400 bar for TRELLJET 581. WP 650 bar for TRELLJET 580. Click to know more [pdf]

The TRELLJET BLUE ASSEMBLY is available from 7.9 to 9.5 mm.

TRELLJET BLUE ASSEMBLY is a Trelleborg rubber industrial hose.

For Kärcher, Kew, and Wap high pressure cleaning equipment.

Blue TrellJet is non-staining for food industry, public bath, etc.

TRELLJET BLUE ASSEMBLY: click to download the pdf



Last updated 2010-06-04 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message