Welding hose/Gas hose

PLUTON 20, PLUTON TWIN EN 559 and VULPANE EN 559 are the Trelleborg rubber industrial hoses used for gas and welding.





PLUTON 20 Blue. SBR/NR. Up to 80 °C. WP 20 bar. Click to know more [pdf]

The PLUTON 20 Blue is available from 5 to 20 mm.

PLUTON 20 Blue is a Trelleborg rubber industrial hose.

Rubber hose for welding gas supply.

PLUTON 20 Blue: click to download the pdf




PLUTON 20 Red. SBR/NR. Up to 80 °C. WP 20 bar. Click to know more [pdf]

The PLUTON 20 Red is available from 5 to 20 mm.

PLUTON 20 Red is a Trelleborg rubber industrial hose.

Rubber hose for welding gas supply.

PLUTON 20 Red: click to download the pdf




PLUTON TWIN EN 559. SBR/NR. Up to 80 °C. WP 20 bar. Click to know more [pdf]

The PLUTON TWIN EN 559 is available from 5 to 10 mm.

PLUTON TWIN EN 559 is a Trelleborg rubber industrial hose.

Twin line rubber hose for welding gas supply.

PLUTON TWIN EN 559: click to download the pdf




VULPANE EN 559. NBR/SBR. Up to 80 °C. WP 20 bar. Click to know more [pdf]

The VULPANE EN 559 is available from 6.3 to 10 mm.

VULPANE EN 559 is a Trelleborg rubber industrial hose.

Water Rubber hose for LPG (gas cylinders, heaters, welding, and LPG lines).

VULPANE EN 559: click to download the pdf



Last updated 2012-05-10 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message