Exhaust gas
AG 1000 HT, AG 1000 LT, AG 2100 Marine corrugated and AG 2100 Marine smooth are the Trelleborg rubber industrial hoses used for exhaust gas.
The AG 1000 HT is available from 76 to 152 mm.
AG 1000 HT is a Trelleborg rubber industrial hose.
Extraction of exhaust gases and other hot gases from motor vehicles.
For all types of spring recoil exhaust hose reels, exhaust fume extractors, and also exhaust rails for moving vehicles.
AG 1000 HT: click to download the pdf
The AG 1000 LT is available from 32 to 204 mm.
AG 1000 LT is a Trelleborg rubber industrial hose.
Extraction of exhaust gases and other hot gases from motor vehicles.
For all types of spring recoil exhaust hose reels, exhaust fume extractors, and also exhaust rails for moving vehicles.
AG 1000 LT: click to download the pdf
The AG 2100 MARINE CORRUGATED is available from 76 to 205 mm.
AG 2100 MARINE CORRUGATED is a Trelleborg rubber industrial hose.
Marine engine wet exhaust systems where the exhaust gases are mixed with the discharge of cooling water.
AG 2100 MARINE CORRUGATED: click to download the pdf
The AG 2100 MARINE SMOOTH is available from 32 to 152 mm.
AG 2100 MARINE SMOOTH is a Trelleborg rubber industrial hose.
Marine engine wet exhaust systems where the exhaust gases are mixed with the discharge of cooling water.
AG 2100 MARINE SMOOTH: click to download the pdf