Compressed air hose

AIRWAT ISEO 10, AIRWAT ISEO 15, AIRWAT ISEO 20, MAXAIR, NORMINES II, SUPERMINES, AIRFLAT and CRISAL AL are the Trelleborg rubber or composite industrial hoses used for compressed air applications (pneumatic tools, heavy duty, etc.).





AIRWAT ISEO 10. SBR. Up to 70 °C. WP 10 bar. Click to know more [pdf]

The AIRWAT ISEO 10 is available from 8 to 25.4 mm.

AIRWAT ISEO 10 is a Trelleborg rubber industrial hose.

Water discharge under pressure on industrial and urban sites.

All water discharge applications in building and public works.

AIRWAT ISEO 10: click to download the pdf




AIRWAT ISEO 15. SBR. Up to 70 °C. WP 15 bar. Click to know more [pdf]

The AIRWAT ISEO 15 is available from 13.4 to 25 mm.

AIRWAT ISEO 15 is a Trelleborg rubber industrial hose.

For general purpose compressed air applications.

Suitable for high pressure water discharge.

AIRWAT ISEO 15: click to download the pdf




AIRWAT ISEO 20. SBR. Up to 70 °C. WP 20 bar. Click to know more [pdf]

The AIRWAT ISEO 20 is available from 13.4 to 25 mm.

AIRWAT ISEO 20 is a Trelleborg rubber industrial hose.

For general purpose compressed air applications as pneumatic tools and any other industrial applications.

AIRWAT ISEO 20: click to download the pdf




MAXAIR. SBR. Up to 70 °C. WP 15 to 10 bar. Click to know more [pdf]

The MAXAIR is available from 6 to 100 mm.

MAXAIR is a Trelleborg rubber industrial hose.

For pneumatic tools and general purpose compressed air hose in industrial and other applications.

Suitable for compressed air in all applications, oxygen (ID ≤ 25 mm only), and inert gases for arc welding: argon, nitrogen, and carbon dioxide.

Also for other media (under certain conditions) such as industrial water, aqueous solutions or emulsions for horticultural spraying, white washing, disinfection, acids and alkalis.

MAXAIR: click to download the pdf




NORMINES II. SBR. Up to 70 °C. WP 20 bar. Click to know more [pdf]

The NORMINES II is available from 6 to 100 mm.

NORMINES II is a Trelleborg rubber industrial hose.

Extra heavy duty air hose for pneumatic machine tools such as rock drills, grinding and poker machines, rivet and chipping hammers etc.

All round multipurpose compressed air hose used in mining industries, building construction, plant industry and others.

Suitable for compressed air in all applications, oxygen (ID ≤ 25 mm only) and inert gases for arc welding: argon, nitrogen, carbon dioxide.

Also for other media (under certain conditions) such as industrial water, aqueous solutions or emulsions for horticultural spraying, white washing, disinfection, acids and alkalis.

NORMINES II: click to download the pdf




SUPERMINES. SBR. SBR. Up to 70 °C. WP 20 bar. Click to know more [pdf]

The SUPERMINES is available from 7 to 80 mm.

SUPERMINES is a Trelleborg rubber industrial hose.

Extra heavy duty compressor hose for building sites, civil engineering projects, quarries, etc.

SUPERMINES: click to download the pdf




AIRFLAT. NBR. Up to 80 °C. WP 20 to 15 bar. Click to know more [pdf]

The AIRFLAT is available from 19 to 152 mm.

AIRFLAT is a Trelleborg rubber industrial hose.

Light lay flat hose for public works, agriculture and all kinds of industries for multipurpose applications.

Designed for pumping and transport of water and similar liquids as well as compressed air, especially when long length and light weight are required and when sites are not easily accessible.

AIRFLAT: click to download the pdf




CRISAL AL. PVC. Up to 60 °C. WP 15 to 6 bar. Click to know more [pdf]

The CRISAL AL is available from 4 to 50 mm.

CRISAL AL is a Trelleborg rubber industrial hose.

Air hose also suitable for discharge of water and liquid foodstuffs.

CRISAL AL: click to download the pdf



Last updated 2010-12-10 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message