Breathing air hose

BREATHING AIR HOSE EN 14593 is the Trelleborg rubber industrial hose used for breathing air.





EN 14593. EPDM. Up to 120 °C. WP 10 bar. Click to know more [pdf]

The BREATHING AIR HOSE EN 14593 is available from 7.2 to 9.5 mm.

THE BREATHING AIR HOSE EN 14593 is a Trelleborg rubber industrial hose.

Supply line for fresh air breathing masks and compressed air supply.

 BREATHING AIR HOSE EN 14593: click to download the pdf



Last updated 2010-07-21 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message