Industrial Maintenance Hose
Food Hose
Agriculture Hose
Chemical & Petrochemicals Hose
Construction & Environment Hose
Couplings
For water, use the Trelleborg rubber industrial hoses:
RED WATER
AIRWAT ISEO 10
AIRWAT ISEO 15
AIRWAT ISEO 20
CASCADE
STARKLER
COLORADO S
AQUAKLER 15
AP blue
AP red
OSS IV
OST
OST EPDM 16 bar
OSM II
BOAT SANITARY HOSE
OSL
OSX
KLERHEAT
KY 2008
For high pressure jetting, use the Trelleborg rubber industrial hoses:
TRELLJET 561
TRELLJET 581
TRELLJET 560
TRELLJET 540
TRELLJET 580
TRELLJET 681
TRELLJET black assembly
TRELLJET blue assembly
For gas and welding, use the Trelleborg rubber industrial hoses:
PLUTON 20 Blue
PLUTON 20 Red
PLUTON TWIN EN 559
VULPANE EN 559
For air, use the Trelleborg rubber industrial hoses:
MAXAIR
NORMINES II
SUPERMINES
AIRFLAT
CRISAL AL
VULCAIN +
BREATHING HOSE EN 14593
For hydraulic control line, use the Trelleborg rubber industrial hoses:
DIN 1TE
DIN 2TE
DIN 3TE
SAE 100 R6
SAE 100 R3
SAE 100 R4
For oil, use the Trelleborg rubber industrial hoses:
POLYOIL
HYDRO’K
HYDRO’ECO
BOAT FUEL HOSE ISO 7840 A1
For solvents, paints, lacquer and varnish, use the Trelleborg rubber industrial hoses:
SOLVYKLER
MULTIKLER
For exhaust gas, use the Trelleborg rubber industrial hoses:
AG 1000 HT
AG 1000 LT
AG 2100 Marine corrugated
AG 2100 Marine smooth
For air, fumes at temperature < 100 °C, moderately abrasive dust and particles, use the PVC Trelleborg industrial ducting hoses:
KLEGAINE GCV
KLEGAINE GRV
KLEGAINE GSV
KLEGAINE GM1V
KLEGAINE GLV
For highly abrasive dust and particles, exacting mechanical conditions (repetitive, risk of tearings, etc.), use the PUR Trelleborg industrial ducting hoses:
KLEGAINE GPU-FG
KLEGAINE GPU-M
KLEGAINE GPU-MS
KLEGAINE GPU-S
For air, fumes at extreme temperature (- 60 to + 300 °C) and/or chemically aggressive, use the elastomer-coated fabric Trelleborg industrial ducting hoses:
KLEGAINE GTPK
KLEGAINE GTNR
KLEGAINE GTNR +
KLEGAINE GTLN
KLEGAINE GTSI
KLEGAINE GTSI +
KLEGAINE GTLS
KLEGAINE GHT 450
KLEGAINE GHT 650
KLEGAINE GHYP
KLEGAINE GHYP TEF