Drain and sewer cleaning

CANALKLER 250, ASPIKLER N and ASSAINIX are the Trelleborg rubber industrial hoses used for sewer jetting, heavy duty, sewer suction, etc.





CANALKLER 250 ASSEMBLY. SBR. Up to 80 °C. WP 250 bar. Click to know more [pdf]

The CANALKLER 250 ASSEMBLY is available from 13 to 38 mm.

CANALKLER 250 ASSEMBLY is a Trelleborg rubber industrial hose.

Sewer jetting and heavy duty, high pressure water cleaning.

CANALKLER 250 ASSEMBLY: click to download the pdf [pdf]


Trelleborg sewer cleaning hose coupling




ASPIKLER N. SBR. Up to 80 °C. WP 6 bar. Max vacuum 0.9 bar. Click to know more [pdf]

The ASPIKLER N is available from 100 to 204 mm.

ASPIKLER N is a Trelleborg rubber industrial hose.

For sewer suction.

Also for suction or delivery of abrasive materials on stationary systems and for cassette applications on sewer cleaning vehicles.

ASPIKLER N: click to download the pdf [pdf]




ASSAINIX. NR. Up to 60 °C. WP 4 bar. Max vacuum 0.8 bar. Click to know more [pdf]

The ASSAINIX is available from 90 to 150 mm.

ASSAINIX is a Trelleborg rubber industrial hose.

Pumping installations, suction and delivery.

Sewer and tank truck applications.

ASSAINIX: click to download the pdf [pdf]



Last updated 2010-02-02 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message