Concrete pump and placement

PULSOR range and TRELLSLUMP are the Trelleborg rubber industrial hose used for concrete pump, boom transfers, placement, mortar, grout, pneumatic discharge, etc.





PULSOR 125. NR. Up to 80 °C. WP 70 bar. Max vacuum 0.8 bar. Click to know more [pdf]

The PULSOR 125 is available from 50 to 150 mm.

PULSOR 125 is a Trelleborg rubber industrial hose.

Concrete pump hose for boom transfer, placement.

Also for mortar, grout, slurry, and pneumatic discharge of cement and minerals.

PULSOR 125: click to download the pdf [pdf]


Trelleborg Concrete hose coupling




PULSOR 170. NR/SBR. Up to 80 °C. WP 85 bar. Max vacuum 0.8 bar. Click to know more [pdf]

The PULSOR 170 is available from 50 to 150 mm.

PULSOR 170 is a Trelleborg rubber industrial hose.

High pressure concrete pump hose for boom transfer, placement.

Pneumatic discharge of cement and minerals.
Pumping of slurry and drilling mud (not oil-laden).

Grouting of mortar, cement, or concrete.

PULSOR 170: click to download the pdf [pdf]




PULSOR 200. NR. Up to 80 °C. WP 85 bar. Max vacuum 0.8 bar. Click to know more [pdf]

The PULSOR 200 is available from 50 to 150 mm.

PULSOR 200 is a Trelleborg rubber industrial hose.

High pressure concrete pump hose for boom transfer, placement, and for piling rigs.

Pneumatic discharge of cement and minerals.

Pumping of slurry and drilling mud (not oil-laden).

Grouting of mortar, cement, or concrete.

PULSOR 200: click to download the pdf [pdf]


Trelleborg Concrete hose coupling




TRELLSLUMP. SBR. Up to 90 °C. WP 3 bar. Click to know more [pdf]

The TRELLSLUMP is available from 152 to 254 mm.

TRELLSLUMP is a Trelleborg rubber industrial hose.

Lay flat hose for concrete skip.

For discharge to concrete form.

TRELLSLUMP: click to download the pdf [pdf]




Last updated 2010-02-02 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message