Bulk tank truck discharge
SUPERVRAC range are the Trelleborg rubber industrial hoses used for pneumatic transport of bulk abrasive products, discharge, delivery to storage bins, etc.
![SUPERVRAC. NR. Up to 90 °C. WP 7 bar. Click to know more [pdf]](/upload/Trelleborg_Industrial_hose/images/SUPERVRAC.gif)
The SUPERVRAC is available from 75 to 152 mm.
SUPERVRAC is a Trelleborg rubber industrial hose.
Pneumatic transport of bulk abrasive products.
Discharge from road and rail tankers and delivery to storage bins (cement, sand, limestone, coal, etc.).
SUPERVRAC: click to download the pdf [pdf]
The SUPERVRAC TAN is available from 75 to 110 mm.
SUPERVRAC TAN is a Trelleborg rubber industrial hose.
Pneumatic transport of bulk abrasive products.
Discharge from road and rail tankers, and delivery to storage bins: cement, sand, lime, coal and also cereals, fertilizers, cattle feed and chemicals (PVC, dye stuffs, granulates, etc.).
SUPERVRAC TAN: click to download the pdf [pdf]
The SUPERVRAC AL is available from 89 to 110 mm.
SUPERVRAC AL is a Trelleborg rubber industrial hose.
Pneumatic transport of bulk abrasive products for the food industry.
Discharge from road and rail tankers, and delivery to storage bins: foodstuffs (sugar, flour, milk powder, cattle feed, etc.) and chemicals (fertilizers, granulates, PVC, dye stuffs etc.).
SUPERVRAC AL: click to download the pdf [pdf]
The SUPERVRAC AL EC is available from 75 to 125 mm.
SUPERVRAC AL EC is a Trelleborg rubber industrial hose.
Pneumatic transport of bulk abrasive products for the food industry.
Discharge from road and rail tankers, and delivery to storage bins: foodstuffs (sugar, flour, milk powder, cattle feed, etc.) and chemicals (fertilizers, granulates, PVC, dye stuffs etc.).
SUPERVRAC AL EC: click to download the pdf [pdf]