Blasting and guniting

SABLEX, TRELLBLAST S and PROJECTOR are the Trelleborg rubber industrial hoses used for spraying of mortar, shot blasting, cleaning.





SABLEX. NR. Up to 70 °C. WP 12 bar to 10 bar. Click to know more [pdf]

The SABLEX is available from 13 to 102 mm.

SABLEX is a Trelleborg rubber industrial hose.

For cleaning and shot blasting castings, metal, stone, and concrete surfaces.

SABLEX: click to download the pdf [pdf]




TRELLBLAST S. NR. Up to 70 °C. WP 10 bar. Click to know more [pdf]

The TRELLBLAST S is available from 13 to 32 mm.

TRELLBLAST S is a Trelleborg rubber industrial hose.

For cleaning and shot blasting castings, metal, stone, and concrete surfaces.

TRELLBLAST S: click to download the pdf [pdf]




PROJECTOR 40. NR. Up to 70 °C. WP 10 bar. Click to know more [pdf]

The PROJECTOR 40 is available from 25 to 75 mm.

PROJECTOR 40 is a Trelleborg rubber industrial hose.

For spraying of mortar, and mixed concrete as well as dry products.

Used as a service hose between pump and nozzle in transporting plaster, grout, and ready mixed concrete.

PROJECTOR 40: click to download the pdf [pdf]




PROJECTOR 60. NR. Up to 70 °C. WP 20 bar. Click to know more [pdf]

The PROJECTOR 60 is available from 65 to 89 mm.

PROJECTOR 60 is a Trelleborg rubber industrial hose.

For spraying and transfer of mortar, light concrete, ready-mix and sand for mixer and transporter used for masonry.

PROJECTOR 60: click to download the pdf [pdf]




PROJECTOR 100. NR. Up to 70 °C. WP 40 bar. Click to know more [pdf]

The PROJECTOR 100 is available from 25 to 65 mm.

PROJECTOR 100 is a Trelleborg rubber industrial hose.

For spraying of wet mortar, mixed concrete, and other wet products.

Used as a service hose between pump and nozzle in transporting plaster, grout, and ready mixed concrete.

PROJECTOR 100: click to download the pdf [pdf]




Last updated 2010-02-02 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message