Air line

CALIKLER HT and MILLESIME are the Trelleborg rubber industrial hoses for air line, compressor, booster, etc.





CALIKLER HT. EPDM. Up to 180 °C. WP 3 bar. Max vacuum 0.8 bar. Click to know more [pdf]

The CALIKLER HT is available from 50 to 89 mm.

CALIKLER HT is a Trelleborg rubber industrial hose.

Air line from compressor/booster on all types of tanker lorries for bulk transport of powdered products.

CALIKLER HT: click to download the pdf [pdf]




EPDM. Up to 100 °C. WP 10 bar. Max vacuum 0.9 bar. Click to know more [pdf]

The MILLESIME is available from 25 to 150 mm.

MILLESIME is a Trelleborg rubber industrial hose.

Particularly design for additional air line on road tankers carrying bulk products at temperature up to + 140 °C.

Suction and discharge of liquid foodstuffs such as milk, wine, beer, cider, fruit juice, soda, vinegar and alcohol up to 96 %.

Loading or unloading bays from road and rails tankers.

MILLESIME: click to download the pdf [pdf]




Last updated 2010-11-25 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message