Abrasive materials hydraulic and pneumatic handling
PERFORMER GL AD10H and PERFORMER GL AD10P are the Trelleborg rubber industrial hose used for abrasive materials (hydraulic suction, pneumatic suction, discharge).
![PERFORMER GL AD10H. NR. Up to 70 °C. WP 10 bar. Max vacuum 0.9 bar. Click to know more [pdf]](/upload/Trelleborg_Industrial_hose/images/PERFORMERGLAD10H.gif)
The PERFORMER GL AD10H is available from 25 to 400 mm.
PERFORMER GL AD10H is a Trelleborg rubber industrial hose.
Hydraulic suction or discharge of abrasive materials.
PERFORMER GL AD10H: click to download the pdf [pdf]
Trelleborg BLOC-END® coupling
The PERFORMER GL AD10P is available from 25 to 350 mm.
PERFORMER GL AD10P is a Trelleborg rubber industrial hose.
Pneumatic suction or discharge of abrasive materials.
PERFORMER GL AD10P: click to download the pdf [pdf]
Trelleborg BLOC-END® coupling