Abrasive bulk materials vacuum systems

ZEPHIR S, TRELLVAC, ASPIVRAC S and TRELLVAC EXCAVATOR are the Trelleborg rubber industrial hoses used for suction, material handling, industrial vacuum cleaners, cleaning systems, extraction, etc.





ZEPHIR S. NR. Up to 70 °C. Max vacuum 0.8 bar. Click to know more [pdf]

The ZEPHIR S is available from 30 to 150 mm.

ZEPHIR S is a Trelleborg rubber industrial hose.

For suction of light industrial debris and dust.

Suitable for conveying small particles and moderately abrasive materials.

ZEPHIR S: click to download the pdf [pdf]




TRELLVAC EXTRACTOR LD. SBR. Up to 90 °C. Max vacuum 0.9 bar to 0.15 bar. Click to know more [pdf]

The TRELLVAC EXTRACTOR LD is available from 38 to 204 mm.

TRELLVAC EXTRACTOR LD S is a Trelleborg rubber industrial hose.

Universal ducting hose for dust, wood chips, small particles and various types of gas.

TRELLVAC EXTRACTOR LD: click to download the pdf [pdf]




TRELLVAC EXTRACTOR HD. SBR. Up to 90 °C. Max vacuum 0.9 bar to 0.4 bar. Click to know more [pdf]

The TRELLVAC EXTRACTOR HD is available from 38 to 152 mm.

TRELLVAC EXTRACTOR HD is a Trelleborg rubber industrial hose.

Universal material handling hose for suction of shavings, sand, dust, and powder, etc.

Applications include sawmills, chip board, and wood veneer plants, fiberboard plants, etc.

TRELLVAC EXTRACTOR HD: click to download the pdf [pdf]




TRELLVAC HANDLER LD. NR. Up to 90 °C. WP 5 bar. Max vacuum 0.9 bar. Click to know more [pdf]

The TRELLVAC HANDLER LD is available from 51 to 76 mm.

TRELLVAC HANDLER LD is a Trelleborg rubber industrial hose.

For industrial vacuum cleaners and cleaning systems.

Useful for suction of drainage sludge, sand, etc.

TRELLVAC HANDLER LD: click to download the pdf [pdf]




TRELLVAC HANDLER MD. NR. Up to 90 °C. Max vacuum 0.9 bar. Click to know more [pdf]

The TRELLVAC HANDLER MD is available from 51 to 204 mm.

TRELLVAC HANDLER MD is a Trelleborg rubber industrial hose.

Medium duty working hose on vacuum cleaning trucks for use at the work site.

TRELLVAC HANDLER MD: click to download the pdf [pdf]




TRELLVAC HANDLER TAN. NR. Up to 90 °C. WP 3 bar to 0.5 bar. Max vacuum 0.9 bar. Click to know more [pdf]

The TRELLVAC HANDLER TAN is available from 60 to 200 mm.

TRELLVAC HANDLER TAN is a Trelleborg rubber industrial hose.

Extraction and transport hose for abrasive materials such as sand, gravel, stone, sludge, etc.

TRELLVAC HANDLER TAN: click to download the pdf [pdf]




TRELLVAC AL EC. NBR. Up to 80 °C. WP 5 bar. Max vacuum 0.9 bar. Click to know more [pdf]

The TRELLVAC AL EC is available from 51 to 150 mm.

TRELLVAC AL EC is a Trelleborg rubber industrial hose.

Extraction and transport hose for bulk abrasive products for the food industry (sugar, grains, flour, milk powder, cattle feed, etc.) and chemicals (PVC, dye stuffs, etc.).

TRELLVAC AL EC: click to download the pdf [pdf]




TRELLVAC TRANSPORTER HD. NR/SBR. Up to 90 °C. WP 5 bar to 3 bar. Max vacuum 0.9 bar. Click to know more [pdf]

The TRELLVAC TRANSPORTER HD is available from 51 to 204 mm.

TRELLVAC TRANSPORTER HD is a Trelleborg rubber industrial hose.

Transport hose for vacuum cleaning trucks and in stationary systems in straight or bend positions in all types of industries.

Extraction and transport of abrasive materials such as sand, gravel, stone, sludge and powder.

TRELLVAC TRANSPORTER HD: click to download the pdf [pdf]




ASPIVRAC S. NR. Up to 80 °C. WP 1.5 bar. Max vacuum 0.8 bar. Click to know more [pdf]

The ASPIVRAC S is available from 50 to 200 mm.

ASPIVRAC S is a Trelleborg rubber industrial hose.

Industrial vacuum cleaning equipment for recovery of industrial waste (crushed minerals, sand, building site rubble, dust, shavings, etc.).

For fixed installations (centralized cleaning systems) or mobile installations (vacuum tankers).

Pneumatic suction or discharge of abrasive powder or granulated products (grains, cereals, cattle feed granules, etc.).

ASPIVRAC S: click to download the pdf [pdf]




TRELLVAC EXCAVATOR. NR. Up to 80 °C. Max vacuum 0.9 bar. Click to know more [pdf]

The TRELLVAC EXCAVATOR is available in 251 mm.

TRELLVAC EXCAVATOR is a Trelleborg rubber industrial hose.

Working hose specially designed for suction excavators.

TRELLVAC EXCAVATOR: click to download the pdf [pdf]




Last updated 2012-01-02 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message