Steam
TRELLVAST, PETROVAST and SUPERVAST are the Trelleborg rubber industrial hoses used for steam (heavy duty industrial steam cleaning and circulation, saturated or superheated steam, heating systems, etc.).
The TRELLVAST is available from 9.5 to 60 mm.
TRELLVAST is a Trelleborg rubber industrial hose.
For heavy duty industrial steam cleaning and circulation of saturated or superheated steam at temperatures up to + 164 °C/WP 6 bar.
TRELLVAST: click to download the pdf [pdf]
The PETROVAST is available from 9.5 to 51 mm.
PETROVAST is a Trelleborg rubber industrial hose.
For heavy duty industrial cleaning and circulation of saturated and superheated steam in heating systems.
Used in the petrochemical, building, shipyard, and chemical industries.
PETROVAST: click to download the pdf [pdf]
The SUPERVAST is available from 19 to 25 mm.
SUPERVAST is a Trelleborg rubber industrial hose.
For heavy duty industrial cleaning and circulation of saturated and superheated steam in heating systems in applications where the hose is exposed to oil.
Used in the petrochemical, building, shipyard, and chemical industries.
SUPERVAST: click to download the pdf [pdf]