Tank truck suction and discharge
TRELLOIL S, PUMPADUKT S, TRELLOIL S EC, TRELLOIL D EC, NTH, HYDROKLER and TRELLFLEX are the Trelleborg rubber or composite industrial hoses used for suction and discharge of petroleum products.
The TRELLOIL S is available from 25 to 100 mm.
TRELLOIL S is a Trelleborg rubber industrial hose.
Suction and discharge of petroleum products with aromatic content up to 50 % in all industrial applications.
Road tanker equipment for oil and petrol deliveries.
TRELLOIL S: click to download the pdf [pdf]
The PUMPADUKT S is available from 19 to 150 mm.
PUMPADUKT S is a Trelleborg rubber industrial hose.
Suction and discharge of petroleum products with aromatic content up to 50 %.
Loading and unloading of boats and road or rail tankers.
Fixed installations in various industries.
PUMPADUKT S: click to download the pdf [pdf]
The TRELLOIL S EC is available from 100 to 251 mm.
TRELLOIL S EC is a Trelleborg rubber industrial hose.
Transfer of petroleum products with aromatic content up to 50 % in large diameters.
TRELLOIL S EC: click to download the pdf [pdf]
The TRELLOIL D EC is available from 100 to 251 mm.
TRELLOIL D EC is a Trelleborg rubber industrial hose.
Transfer of petroleum products with aromatic content up to 50 % in large diameters.
TRELLOIL D EC: click to download the pdf [pdf]
The NTH is available from 19 to 100 mm.
NTH is a Trelleborg rubber industrial hose.
Suction and discharge of petroleum products with aromatic content up to 50 % in all industrial applications.
Road tanker equipment for oil and petrol deliveries.
NTH: click to download the pdf [pdf]
The HYDROKLER is available from 40 to 100 mm.
HYDROKLER is a Trelleborg composite industrial hose.
Suction and discharge of light or heavy petroleum products and derivatives with aromatic content up to 100 %.
Road and rail equipment or fixed installations.
HYDROKLER: click to download the pdf [pdf]
The TRELLFLEX OIL 10 bar is available from 2" to 4" (51 to 102 mm).
TRELLFLEX OIL 10 bar is a Trelleborg composite industrial hose.
TRELLFLEX OIL 10 bar: click to download the pdf [pdf]
The TRELLFLEX OIL 14 bar is available from 1" to 10" (25 to 254 mm).
TRELLFLEX OIL 14 bar is a Trelleborg composite industrial hose.
TRELLFLEX OIL 14 bar: click to download the pdf [pdf]
The TRELLFLEX OIL AL is available from 2" to 4" (51 to 102 mm).
TRELLFLEX OIL AL is a Trelleborg composite industrial hose.
TRELLFLEX OIL AL: click to download the pdf [pdf]
The TRELLFLEX OIL VR is available from 3" to 4" (76 to 102 mm).
TRELLFLEX OIL VR is a Trelleborg composite industrial hose.
TRELLFLEX OIL VR: click to download the pdf [pdf]