Tank truck discharge

TRELLOIL D and PUMPADUKT D are the Trelleborg rubber industrial hoses used for oil and other petrochemical products.





TRELLOIL D. NBR. Up to 80 °C. WP 10 bar. Click to know more [pdf]

The TRELLOIL D is available from 30 to 100 mm.

TRELLOIL D is a Trelleborg rubber industrial hose.

Multipurpose hose especially designed for petrol, oil and other petrochemical products (with aromatic content up to 50 %).

TRELLOIL D: click to download the pdf [pdf]




PUMPADUKT D. NBR. Up to 80 °C. WP 10 bar. Click to know more [pdf]

The PUMPADUKT D is available from 30 to 100 mm.

PUMPADUKT D is a Trelleborg rubber industrial hose.

Discharge of petroleum products, especially designed for applications on reels.

Road tanker equipment for oil delivery (aromatic content up to 50 %).

PUMPADUKT D: click to download the pdf [pdf]




Last updated 2010-02-01 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message