Petrol pump

VOLUKLER is the Trelleborg rubber industrial hose used for equipement of petrol pumps: regular, super and unleaded petrol and diesel oil.





VOLUKLER. NBR. Up to 65 °C. WP 16 bar. Click to know more [pdf]

The VOLUKLER is available from 15 to 25 mm.

VOLUKLER is a Trelleborg rubber industrial hose.

For equipement of petrol pumps: regular, super and unleaded petrol and diesel oil.

VOLUKLER: click to download the pdf [pdf]




Last updated 2010-02-01 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message