Chemical and corrosive products

PHARMAKLER FEP, CHEMIKLER, TRANSACID, PARATUB, POLYKLER, TRELLFLEX, PERFORMER CR-EPDM and PERFORMER CD-EPDM are the Trelleborg rubber or composite industrial hoses used for unloading bays, suction and discharge, hydraulic suction and discharge, etc.





PHARMAKLER FEP. FEP. Up to 150 °C. WP 10 bar. Max vacuum 0.9 bar. Click to know more [pdf]

The PHARMAKLER FEP is available from 19 to 50 mm.

PHARMAKLER FEP is a Trelleborg rubber industrial hose.

For unloading bays, as well as mobile or fixed installations in fine food, chemical, pharmaceutical and cosmetics industries.

Suction and discharge of corrosive chemicals: fuels, solvents, oils and corrosive chemicals except chlorine trifluoride, fluorine gas dry, oxygen difluoride, phosgene and molten alkalis such as sodiums.

PHARMAKLER FEP: click to download the pdf [pdf]




CHEMIKLER EPDM. EPDM. Up to 100 °C. WP 16 bar. Max vacuum 0.9 bar. Click to know more [pdf]

The CHEMIKLER EPDM is available from 19 to 100 mm.

CHEMIKLER EPDM is a Trelleborg rubber industrial hose.

Suction and discharge of moderately corrosive chemicals: ketones, alcohols and acids.

For unloading bays on road, rail tankers, and cargo vessels.

CHEMIKLER EPDM: click to download the pdf [pdf]




CHEMIKLER D-EPDM. EPDM. Up to 100 °C. WP 16 bar. Click to know more [pdf]

The CHEMIKLER D-EPDM is available from 19 to 100 mm.

CHEMIKLER D-EPDM is a Trelleborg rubber industrial hose.

Discharge of moderately corrosive chemicals: ketones, alcohols and acids.

For unloading bays on road, rail tankers, and cargo vessels.

CHEMIKLER D-EPDM: click to download the pdf [pdf]




CHEMIKLER D-UPE. UPE. Up to 100 °C. WP 16 bar. Click to know more [pdf]

The CHEMIKLER D-UPE is available from 13 to 19 mm.

CHEMIKLER D-UPE is a Trelleborg rubber industrial hose.

Discharge of virtually all corrosive chemicals: strong acids, high aromatic solvents, chlorinated or oxygenised solvents, aromatic hydrocarbons, etc.

For mobile or fixed installations in chemical works, and associated industries.

CHEMIKLER D-UPE: click to download the pdf [pdf]




CHEMIKLER L-UPE. UPE. Up to 100 °C. WP 10 bar. Click to know more [pdf]

The CHEMIKLER L-UPE is available from 50 to 100 mm.

CHEMIKLER L-UPE is a Trelleborg rubber industrial hose.

Suction and discharge of virtually all corrosive chemicals: strong acids, high aromatic solvents, chlorinated or oxygenised solvents, aromatic hydrocarbons, etc.

For road and rail tankers, loading and unloading bays.

CHEMIKLER L-UPE: click to download the pdf [pdf]




CHEMIKLER UPE. UPE. Up to 100 °C. WP 10 bar. Click to know more [pdf]

The CHEMIKLER UPE is available from 19 to 150 mm.

CHEMIKLER UPE is a Trelleborg rubber industrial hose.

Suction and discharge of virtually all corrosive chemicals: strong acids, high aromatic solvents, chlorinated or oxygenised solvents, aromatic hydrocarbons, etc.

For road and rail tankers, unloading bays, as well as mobile or fixed installations in chemical works, and associated industries.

CHEMIKLER UPE: click to download the pdf [pdf]




CHEMIKLER FEP. FEP. Up to 150 °C. WP 16 bar. Max vacuum 0.9 bar. Click to know more [pdf]

The CHEMIKLER FEP is available from 19 to 100 mm.

CHEMIKLER FEP is a Trelleborg rubber industrial hose.

Suction and discharge of corrosive chemicals: fuels, solvents, oils and corrosive chemicals except chlorine trifluoride, fluorine gas dry, oxygen difluoride, phosgene and molten alkalis metals such as sodium.

For road and rail tankers, unloading bays as well as mobile and fixed installations in chemical, pharmaceutical, and allied industries.

CHEMIKLER FEP: click to download the pdf [pdf]



TRANSACID. UPE. Up to 100 °C. WP 10 bar. Max vacuum 0.8 bar. Click to know more [pdf]

The TRANSACID is available from 25 to 100 mm.

TRANSACID is a Trelleborg rubber industrial hose.

Suction and discharge of virtually all corrosive chemicals: strong acids, high aromatic solvents, chlorinated or oxygenised solvents, aromatic hydrocarbons, etc.

For road and rail tankers, unloading bays, as well as mobile or fixed installations in chemical works, and associated industries.

TRANSACID: click to download the pdf [pdf]




PARATUB. NR. Up to 70 °C. WP 1 bar. Click to know more [pdf]

The PARATUB is available from 15 to 80 mm.

PARATUB is a Trelleborg rubber industrial hose.

Discharge under pressure or gravity flow of corrosive products such as acids and alkalis.

PARATUB: click to download the pdf [pdf]




POLYKLER. Polypropylene film. Up to 100 °C. WP 10 bar. Max vacuum 0.9 bar. Click to know more [pdf]

The POLYKLER is available from 25 to 100 mm.

POLYKLER is a Trelleborg composite industrial hose.

Suction and discharge of a large number of aggressive or corrosive chemicals, chemical waste, and all petroleum products with aromatic content up to 100 %.

For road and rail tanker equipment or fixed installations in the chemical industry.

POLYKLER: click to download the pdf [pdf]




POLYKLER PX. Polypropylene film. Up to 100 °C. WP 10 bar. Max vacuum 0.9 bar. Click to know more [pdf]

The POLYKLER PX is available from 25 to 100 mm.

POLYKLER PX is a Trelleborg composite industrial hose.

Suction and discharge of a large number of aggressive or corrosive chemicals, chemical waste, and all petroleum products with aromatic content up to 100 %.

For road and rail tanker equipment or fixed installations in the chemical industry.

POLYKLER PX: click to download the pdf [pdf]




POLYKLER XX. Polypropylene film. Up to 100 °C. WP 10 bar. Max vacuum 0.9 bar. Click to know more [pdf]

The POLYKLER XX is available from 25 to 100 mm.

POLYKLER XX is a Trelleborg composite industrial hose.

Suction and discharge of a large number of aggressive or corrosive chemicals, chemical waste, and all petroleum products with aromatic content up to 100 %.

For road and rail tanker equipment or fixed installations in the chemical industry.

POLYKLER XX: click to download the pdf [pdf]




POLYKLER PTFE XX. Polypropylene film. Up to 120 °C. WP 10 bar. Max vacuum 0.9 bar. Click to know more [pdf]

The POLYKLER PTFE XX is available from 25 to 100 mm.

POLYKLER PTFE XX is a Trelleborg composite industrial hose.

Suction and discharge of a large number of aggressive or corrosive chemicals, chemical waste, and all petroleum products with aromatic content up to 100 %.

For road and rail tanker equipment or fixed installations in the chemical industry.

POLYKLER PTFEXX: click to download the pdf [pdf]




TRELLFLEX CHEM. Polypropylene film. Up to 80 °C. WP 14 bar. Max vacuum 0.9 bar. Click to know more [pdf]

The TRELLFLEX CHEM is available from 25 to 254 mm (1" to 10").

TRELLFLEX CHEM is a Trelleborg composite industrial hose.

TRELLFLEX CHEM: click to download the pdf [pdf]




TRELLFLEX CHEM PTFE. Film PTFE. Up to 100 °C. WP 14 bar. Max vacuum 0.9 bar. Click to know more [pdf]

The TRELLFLEX CHEM PTFE is available from 25 to 254 mm (1" to 10").

TRELLFLEX CHEM PTFE is a Trelleborg composite industrial hose.

TRELLFLEX CHEM PTFE: click to download the pdf [pdf]




TRELLFLEX CHEM PTFE XX. Film PTFE. Up to 100 °C. WP 14 bar. Max vacuum 0.9 bar. Click to know more [pdf]

The TRELLFLEX CHEM PTFE XX is available from 25 to 102 mm (1" to 4").

TRELLFLEX CHEM PTFE XX is a Trelleborg composite industrial hose.

TRELLFLEX CHEM PTFE XX: click to download the pdf [pdf]




PERFORMER CR-EPDM. EPDM. Up to 100 °C. WP 10 bar. Click to know more [pdf]

The PERFORMER CR-EPDM is available from 100 to 400 mm.

PERFORMER CR-EPDM is a Trelleborg rubber industrial hose.

Hydraulic discharge of corrosive, slightly aggressive products such as acids and alkalis (see chemical resistant chart).

PERFORMER CR-EPDM: click to download the pdf [pdf]


Trelleborg END-FLEX® flanges



PERFORMER CD-EPDM. EPDM. Up to 100 °C. WP 10 bar. Max vacuum 0.9 bar. Click to know more [pdf]

The PERFORMER CD-EPDM is available from 100 to 400 mm.

PERFORMER CD-EPDM is a Trelleborg rubber industrial hose.

Hydraulic suction and discharge of hot corrosive and abrasive products (see chemical resistance chart).

PERFORMER CD-EPDM: click to download the pdf [pdf]


Trelleborg END-FLEX® flanges



Last updated 2012-01-16 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message