Agricultural spraying

ALTIPLUS and PULVEDUC are the Trelleborg rubber industrial hoses used for high pressure agricultural spraying.





ALTIPLUS. SBR. Up to 70 °C. WP 60 to 40 bar. Click to know more [pdf]

The ALTIPLUS is available from 8 to 25 mm.

ALTIPLUS is a Trelleborg rubber industrial hose.

Used for high pressure agricultural spraying (fungicide, weed killers, insecticides, etc.).

Also suitable for paint spraying and disinfection of buildings or high pressure water discharge.

ALTIPLUS: click to download the pdf




PULVEDUC. SBR. Up to 70 °C. WP 60 to 40 bar. Click to know more [pdf]

The PULVEDUC is available from 8 to 25 mm.

PULVEDUC is a Trelleborg rubber industrial hose.

Used for high pressure agricultural spraying (fungicide, weed killers, insecticides, etc.).

Also suitable for paint spraying and disinfection of buildings or high pressure water discharge.

PULVEDUC: click to download the pdf




Last updated 2010-02-01 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message