Fish pump hose

The fish pump hose FP 2007 or FP 3010 are the Trelleborg rubber industrial hoses used for pumping fish in fish farms and fish processing factories.





Fish pump hose - FP 2007 - SBR/NBR. Up to 80 °C. WP 2 bar. Click to know more [pdf]

The fish pump FP 2007 is available from 10 to 14 inches.

FP 2007 is a Trelleborg rubber industrial hose.

Used for pumping fish in fish farms and fish processing factories.

Fish pump FP 2007: click to download the pdf




Fish pump hose - FP 3010 - SBR/NBR. Up to 80 °C. WP 3 bar. Click to know more [pdf]

The fish pump FP 3010 is available from 10 to 18 inches.

FP 3010 is a Trelleborg rubber industrial hose.

Used for pumping fish in fish farms and fish processing factories.

Fish pump FP 3010: click to download the pdf




Last updated 2012-05-23 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message