Food transfer
CITERDIAL, LACTADIAL, ALIKLER, ALIKLER D, MILLESIME, TRELLVIN, TRELLVIN L, VINITRELL, ALCODIAL, VENDANGE and SUPERVRAC AL are the Trelleborg rubber industrial hoses used for food transfers (handling, transfers, suction, discharge, processing).
The CITERDIAL is available from 25 to 150 mm.
CITERDIAL is a Trelleborg rubber industrial hose.
Used for milk handling: tanker lorries for milk collection and transport, dairy unloading bays and stationary equipment, processing and filling plant.
Also for transfer of other liquid foodstuffs such as wine, beer, cider, fruit juice, vinegar and alcohol up to 96 %.
CITERDIAL: click to download the pdf
The LACTADIAL is available from 51 to 76 mm.
LACTADIAL is a Trelleborg rubber industrial hose.
Used for milk collection: equipment of milk collecting tanks.
LACTADIAL: click to download the pdf
The ALIKLER is available from 25 to 150 mm.
ALIKLER is a Trelleborg rubber industrial hose.
Used for suction and discharge of liquid foodstuffs such as wine, beer, milk, oil, fats, cider, fruit juice, and alcohol up to 96 %.
For unloading bays, processing and filling plants, and liquid foodstuff tankers.
Additional air line on road tankers carrying bulk powdered products (not compressor line) at temperatures up to + 120 °C.
ALIKLER: click to download the pdf
The ALIKLER D is available from 32 to 100 mm.
ALIKLER D is a Trelleborg rubber industrial hose.
Used for high pressure discharge of liquid foodstuffs such as milk, beer, oil, fat, wine, cider, fruit juice, and alcohol up to 96 %.
Suction on unloading bays in dairies.
Equipment of processing and filling plants, and liquid foodstuff tankers.
ALIKLER D: click to download the pdf
The MILLESIME is available from 25 to 150 mm.
MILLESIME is a Trelleborg rubber industrial hose.
Particularly designed for additional air line on road tankers carrying bulk products at temperature up to + 140 °C.
Suction and discharge of liquid food-stuffs such as milk, wine, beer, cider, fruit juice, soda, vinegar and alcohol up to 96 %.
Loading or unloading bays for road and rails tankers.
MILLESIME: click to download the pdf
The TRELLVIN is available from 38 to 75 mm.
TRELLVIN is a Trelleborg rubber industrial hose.
Used for suction and discharge of wine, beer and other liquid foodstuffs such as milk, cider, fruit juice and alcohol up to 96 %.
Specifically designed for tank transfer in wine and spirit stores, unloading bays, and for liquid foodstuff tankers.
TRELLVIN: click to download the pdf
The TRELLVIN L is available from 38 to 150 mm.
TRELLVIN L is a Trelleborg rubber industrial hose.
Used for discharge of wine, beer and other liquid foodstuffs such as milk, cider, fruit juice and alcohol up to 96 %.
Specifically designed for tank transfer in wineries, unloading bays, and for liquid foodstuff tankers.
TRELLVIN L: click to download the pdf
The VINITRELL is available from 38 to 75 mm.
VINITRELL is a Trelleborg rubber industrial hose.
Specially designed for wine transfers in wine processing industries.
Suction and discharge of any foodstuff except fatty/oily liquids.
VINITRELL: click to download the pdf
The ALCODIAL is available from 25 to 76 mm.
ALCODIAL is a Trelleborg rubber industrial hose.
Particularly adapted for alcohol transfer up to 99 %.
Suitable for all drinks: wine, beer, fruit juice, milk, etc.
Designed for equipement of production plants (distillery, spirit and liqueur producer, etc.) and for loading or unloading bays from road and rails tankers.
ALCODIAL: click to download the pdf
The VENDANGE is available from 100 to 150 mm.
VENDANGE is a Trelleborg rubber industrial hose.
Specially designed for transfer of fresh grapes in wine processing industries.
VENDANGE: click to download the pdf
The SUPERVRAC AL is available from 75 to 110 mm.
SUPERVRAC AL is a Trelleborg rubber industrial hose.
Used for pneumatic transport of bulk abrasive products for the food industry.
Discharge from road and rail tankers, and delivery to storage bins: foodstuffs (sugar, flour, milk powder, cattle feed, etc.) and chemicals (fertilizers, granulates, PVC, dye stuffs, etc.).
SUPERVRAC AL: click to download the pdf