Cleaning in food environment

KLENET, BIOCLEAN, BIOVAST and BERGALAV are the Trelleborg rubber industrial hoses used for cleaning in food environment (floor wash down, hot water cleaning, high pressure cleaning, steam cleaning).





KLENET. NBR. Up to 95 °C. WP 10 bar. Click to know more [pdf]

The KLENET is available from 13 to 25 mm.

KLENET is a Trelleborg rubber industrial hose.

For floor wash down and hot-water cleaning in food processing industries, canneries, dairies, slaughterhouses, etc.

KLENET: click to download the pdf




BIOCLEAN. NBR. Up to 100 °C. WP 60 bar. Click to know more [pdf]

The BIOCLEAN is available from 7.9 to 15.9 mm.

BIOCLEAN is a Trelleborg rubber industrial hose.

Used for high pressure cleaning specifically for food industries.

Can also be used for transfer of any liquid foodstuffs.

BIOCLEAN: click to download the pdf




BIOVAST. NBR. Up to 165 °C (steam). WP 6 bar (steam). Click to know more [pdf]

The BIOVAST is available from 13 to 25 mm.

BIOVAST is a Trelleborg rubber industrial hose.

Used for steam cleaning at temperatures up to + 165 °C and hot water washing in food processing plants.

Also for transfer of hot liquid foodstuffs.

Suitable for reel mounted applications.

BIOVAST: click to download the pdf




BERGALAV. EPDM. Up to 160 °C. WP 10 bar. Click to know more [pdf]

The BERGALAV is available from 10 to 25 mm.

BERGALAV is a Trelleborg rubber industrial hose.

Used for cleaning hoses with hot water and steam up to + 160 °C in food processing plants.

Suitable for liquid foodstuff, wine, milk, beer, water, soda.

BERGALAV: click to download the pdf




Last updated 2010-06-04 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message