Related Information
Contacts
Contact Form






Impact Protection Systems

Trelleborg Singapore manufactures a wide range of impact protection products minimising structural damage at loading and unloading bays of factories, warehouses, columns, toll plazas and car park bays.



Our products come in a number of standard sizes as well as tailor-made to suit specific requirement.
 
Extruded Rubber Bumper
Trelleborg Rubber Bumpers serve as good protection against strong and direct impact load. The material used has good resistance against ultra-violet light, ozone ageing, fatigue and abrasion.

Noted for its versatile properties, the rubber bumper is easily customised to suit general needs. Its inherent simplicity and ease of installation makes it the choice bumper in loading bays.
 

Extruded Rubber Bumper
 
Heavy Duty Composite Bumper
Trelleborg Heavy Duty Composite Bumper combines the energy absorption properties of an elastomer section with the excellent low friction properties of polyethylene. Special manufacturing techniques are used to form an inseparable bond between the elastomer section and the polyethylene during the vulcanization process. These Bumpers provide continuous high impact protection to concrete walls as well as maximum protection to vehicles.
 
 
Heavy Duty Composite Bumper
 
Wall/Pillar/Column Protection Guards
Trelleborg Protection Guards are designed to provide maximum impact protection for walls, pillar and column edges in commercial and industrial applications, and at the same time, protect vehicles from deep dents and scratches upon impact.

             
Wall Guard                       Pillar Guard        Column Guard

 

Speed Reduction Hump
Trelleborg Speed Reduction Humps are made of homogenous wear resistant natural rubber in modular form. They are convenient for either temporary or permanent fixing, as they could be easily fixed and dismantled. The Humps are supplied in pairs (yellow and black) with no length restrictions.
 
 Circular groove for concealing electrical & telephone wires
Speed Reduction Hump 

 

Wheel Stopper 
Trelleborg Wheel Stopper provides good energy absorption from vehicle impact, thus protecting the anchor bolts from direct stress unlike concrete stoppers whereby the force is all being transferred to the anchor bolts.

 
Wheel Stopper 

Last updated 2009-10-07 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message