Fireproof Escape Tunnel Seals
Main Features:
- Provides a flexible movement joint for escape tunnels where they pass through the rigid module sections within FPSO
- Allows relative movement of tunnel sections
- Jetfire and hydrocarbon resistance
- Quick and easy installation
- One piece, no weak joints
- Releases stress and strain
- Water tight seal
- Blast resistance
- Maintenance free
Resistant to:
- Jetfire up to 1 hour & H-O
- Hydrocarbon splash
- Seawater
- High impact
- Ozone, UV light
- Blast up to 2,1 bar
Project References
- Åsgard A FPSO (Statoil)
- Jotun FPSO (Esso)
- Schiehallion FPSO (BP)
Download Product information [pdf]