Related Information
Contacts
Contact Form






Drain Gully®


Main Features:

  • Provides the option of designing a closed deck, eliminating the need for fireproofing of process deck structure
  • Solves the problem of drainage and spillage from process modules in a very cost effective way
  • Flexible, allows movements in all directions
  • Jetfire and hydrocarbon fire resistance
  • No need for multiple drain boxes
  • Quick and easy installation
  • Blast resistance
  • Maintenance free

 

Resistant to:
  • Jetfire up to 2 hours & H-O
  • Large movements
  • Seawater, process liquids
  • Ozone, UV light
  • Blast up to 2,1 bar
 
 
Project References

  • Åsgard A FPSO (Statoil)
  • Jotun FPSO (Esso)
  • Laminaria FPSO (Woodside)
  • Norne FPSO (Statoil)



 Download Product information [pdf]

Last updated 2007-11-16 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message