Flexible Sprinkler and Deluge System
The ELASTOPIPE™ system is a patented piping system designed for deluge and sprinkler systems in harsh environments. ELASTOPIPE™ is made of synthetic rubber and it replaces today's rigid steel, titanium, copper nickel and fibreglass piping.
The unique features of ELASTOPIPE™ make it ideal in deluge and sprinkler systems on offshore oil and gas installations, ships and in industrial plants, mines and other hazardous environments. It can be used to partly or fully replace old items.
ELASTOPIPE™ is ideal for use in temporary deluge systems when high safety levels need to be maintained during modifications. Its flexibility enables it to be moved and reused.
Main Features
- Retrofitting of conventional systems
- Flexible and simple installations
- Eliminates on-site hot work
- No corrosion or sediment problems
- Reduced need for joints and elbows
- Jetfire, blast and damage resistance
- Easily combined with existing systems
- Greatly reduces water hammer problems
- Maintenance free
Resistant to:
- Jetfire up to 2 hours
- No smoke or toxicity
- Seawater, mud, process liquids
- Ozone, UV light
- Blast up to 2,1 bar
Working pressure: 20 bar
Burst pressure: 60 bar (3x design)
Diameter range: 1"~ 8"
Project References
- Bayu Undan (Phillips Petroleum)
Read article on project
- Eldfisk (Phillips Petroleum)
- Heidrun (Statoil)
- KNM Horten (SFK)
- Kolsas Defence plant (HFK & Statsbygg)
- Ninian (Canadian National Resources)
Read article on project
- Oseberg (Norsk Hydro)
- ULA (BP)
- Valhall (BP)
Download Product information [pdf]