Grout seals/wipers assist grout packers in ensuring that the jacket pile annulus is clean by preventing mud contamination. Sometimes, it can also be used alone without grout packers - especially at shallow water depths. When the pile is driven through, the tension on the rubber as it slides along the pile seals the annulus and ensures proper grouting. Our grout seals/wipers can tolerate reverse movement in the pile.
We use ASTM A36 or equivalent steel with our grout packers & seals/wipers unless otherwise specified. We can design grout-sealing solutions to your specifications.Contact us for further details.