Corrosion Protection

The fighting of all kinds of severe corrosion has been Trelleborg's business for many decades. Rubber is chemically resistant to most corrosive liquids, gases, salt water, ozone and UV light commonly met within industry, shipping and offshore. Where steel is exposed to corrosion, it can be protected with a rubber coating. Because of its elasticity and strength, rubber wears extremely well. It provides excellent protection for steel and other materials against sharp and abrasive particles, both when such particles are in the form of solids and when they are in suspension.
 
 
EPDM or Polychloroprene (Neoprene) Coating Systems on Riser Pipes
This special rubber coating supplies a proven protection for the riser pipes in the most corrosive area - the splash zone of the jacket. The coating is flexible, highly resistant to abrasion, oxidation, seawater ingression, all weather conditions and impact damage. Special anti-fouling coatings can be integrated in the rubber to prevent marine growth.

Main Features
  • Provides maximum corrosion protection for the life of the platform
  • Specially designed for use in the most corrosive area - the splash zone
  • Chemically bonded to substrate
  • Cathodic disbondment resistance
  • Fire-protection with Viking Firestop™ (when required)
  • Anti-fouling coatings can be integrated in the rubber to prevent marine growth
  • Mechanical impact resistance
  • Blast resistance
  • Maintenance free 

 

Riser Pipes Resistant to:
  • Seawater
  • High temperatures (95° ~ 120° C)
  • Cathodic disbondment
  • Hydrocarbon splash
  • Impact from debris
  • Ozone, UV light
  • Blast up to 2,1 bar
 
 
Project References
  • Belanak (Conoco)
  • Ekofisk (Phillips)
  • Halfdan (Maersk)
  • Malampaya (Shell)
  • Sakhalin (ExxonMobil)
  • Sleipner R (Statoil)
  • Bongkok (TotalFinaElf)
  • Gunnisson (Shell)
  • Jotun (Esso)
  • Oseberg (Norsk Hydro)
  • Shah Deniz (AIOC/BP)
  • Statfjord B, C (Statoil)
 
 
Coating of Clamps
In addition to the coating of the individual riser pipes and bends, Trelleborg also supplies special ribbed coatings for the riser clamps or guides in the jacket. These fix and support the pipes with allowance of movement necessary for such a steel construction.
 
 
 Riser Clamps
 
 
Last updated 2007-11-16 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message