All Trelleborg Websites
Search
Home
About Us
Quality
Careers in Trelleborg
Products and Solutions
Infrastructure and Construction
Offshore Oil and Gas
Local and Special Products
Case Stories
Contact
Contact Form
Home
/
Products and Solutions
/
Offshore Oil and Gas
/
Boat Landing Systems
Related Information
Contacts
Contact Form
Products and Solutions
Infrastructure and Construction
Offshore Oil and Gas
Corrosion Protection
Passive Fire Protection
Subsea Thermal Insulation
Bearings and Shockpads
Boat Landing Systems
Flexible Sprinkler and Deluge System
Diaphragm Closures, Grout Packers & Great Seals
Local and Special Products
Boat Landing Systems
Boat Landing Systems by Trelleborg provide a cost effective and reliable protection for offshore platforms. Building on our experience in manufacturing specialized rubber products for the marine industry, the Boat Landing Systems can withstand the most hostile climates and operate in even the most severe weather.
It is durable, easy to install and requires no maintenance. Every unit is load tested prior to delivery and the customer can choose from a complete range of sizes to suit their needs. Our Shock Cells and Eccentric Bumper Rings are proven in absorbing and safely deflecting almost all axial and lateral loads so that you can have peace of mind that your platform will always be protected.
How it works
The Boat Landing System consists primarily of the Shock Cells, Eccentric Bumper Rings (EBR) and a steel contact surface. On impact by a berthing vessel, the steel surface transfers the load to the EBRs and the Shock Cells. Kinetic energy is absorbed and dissipated as heat and a smaller reaction force against the vessel by the rubber as it undergoes shear and tension. The load is therefore reduced and the vessel can berth without damaging the platform structure. The strong bonding achieved between the rubber and the steel during the manufacturing process ensures that this arrangement will safely dissipate and reduce the external load without damaging the platform.
We essentially utilize rubber's unique ability in deflecting normal and lateral impact to withstand the design stresses that is imposed on a platform during barge and vessel operations. Rubber, with its internal damping effect, can resist high overloads without damage.
Download Product Information with performance curves
[pdf]
Download Project Reference list
[pdf]
Shock Cells
A Shock Cell consists of 2 steel tubes and a rubber layer connecting both tubes. The energy of a contacting vessel is absorbed by axial deflection and rotation of the Shock Cell.
Shock Cell
Shock Cell Specifications
(all dimensions in mm)
TYPE
SIZE
A
B
C
D
E
F
TH1424
356
19
610
17
216
435
TH1630
406
26
762
19
406
679
TH1830
457
19
762
19
406
610
TH1636
406
26
914
25
610
800
TH1836
457
24
914
25
610
746
TH2036
508
21
914
25
610
660
All dimensions act as a guide only. Please refer to us for details
.
Rubstrips
Trelleborg also manufactures Rubstrips of many different profiles. Our profiles can be solid or hollow and come with many fitting options to the jacket leg/structure.
Our Rubstrips are made of high quality rubber that provide the necessary protection to offshore structures while ensuring that the vessel is not damaged. It consists of a simple but robust design that is free from maintenance and has excellent weather resistance.
TH-RS-100
TH-RS-200
TH-RS-300
TH-RS-400
TH-RS-700
TH-RS-BB1
TH-RS-BB2
Model
Rubber Size
Overall Size
TH-RS-100
305mmW x 229mmH
356mmW x 248mmH
TH-RS-200
216mmW x 143mmH
216mmW x 255mmH
TH-RS-300
203mmW x 154mmH
254mmW x 173mmH
TH-RS-400
229mmW x 57mmH
229mmW x 130mmH
TH-RS-700
229mmW x 57mmH
229mmW x 159mmH
TH-RS-BB1
276mmW x 136mmH
305mmW x 355mmH
TH-RS-BB2
276mmW x 136mmH
305mmW x 355mmH
Models and sizes are for reference only.
Rubber and plates sizes may vary according to customer's specification.
Shock Cells with
Eccentric Bumper Ring
Eccentric Bumper Ring
Shock Cell Assembly
Rubstrips TH-RS-100
Rubstrips TH-RS-200
Rubstrips TH-RS-200
Last updated 2007-11-16 |
Print this page
|
E-mail this page
Facebook
Twitter
E-mail this page
x
Receiver e-mail address
Your e-mail address
Subject
Your message