Related Information
Contacts
Contact Form






Discharge Hoses and Sleeves


These hoses can be equipped with any of the different types of flanges that Trelleborg supplies. They are available in any size with burst pressure up to 150 bar. Liner thickness specified applies to the inside of the hose as well as the flanges.

Wear indicators, optional, are also available.
Last updated 2007-11-16 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message