Compensators and Expansion Joints
Trelleborg Compensators and Expansion Joints are used in various applications. For example: to compensate for big displacements in piping systems or as flexible joints in lines inside ships or process plants.
The compensators and expansion joints can be equipped with any of the different types of
flanges that Trelleborg supplies. The rubber used for the inner and outer layers is chosen with full regard to the working conditions.