Caprock Hoses
As a standard type supplied with heavy cord layers, these hoses offer great advantages when used for transporting sharp materials. Although rubber is a very abrasive resistant material, it is less resistant to cutting. Therefore, we vulcanize rings with a rectangular cross section into the hose, preventing the transported material from cutting through the liner.