Related Information
Contacts
Contact Form






Bucket Hoses

 

These hoses, serving as discharge or suction hoses, are able to perform under the most undesirable conditions. Used with very sharp materials like coral and caprock, the replaceable steel sections provide immunity to cutting while the rubber body allows for bending. These hoses require provisions to be made to prevent them from being bent beyond the minimum allowable bending radius.
Last updated 2007-11-16 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message