Trelleborg Velp is one of the leading manufacturers in Europe with a long history and reliable reputation in design and production of Dredging Hoses using the latest technology. Trelleborg Singapore, with the transfer of the latest technology from Trelleborg Velp, can produce extremely reliable material handling hoses with a high level of wear resistance and flexibility.Trelleborg Dredging Hoses are reliable and safe, and can withstand even the most severe conditions.Our product range includes:
Discharge Hoses and SleevesSuction Hoses and SleevesCompensators and Expansion JointsBucket HosesCaprock HosesSelf-floating HosesPre-shaped Rubber Bends Trelleborg Singapore has the capability to produce hoses and sleeves of up to 1.2 metres in diameter and 12 metres in length, while Trelleborg Velp can manufacture up to 4 metres in diameter and 30 metres in length depending on the construction.Different types of flanges and couplings available as standard