Trelleborg Expansion Joints TF

 


TeguflexÒ P
rubber expansion jointsStandard Expansion joint with a variety of rubber linings to meet almost all kinds of medium. Easy to install with good performance and long service life.
Building length: 130 mm
Dimensions: DN 25 - DN 300
Teguflex P- Technical data [pdf, 363 kb]


 

TeguflexÒ W
A wider range of moulded standard bellows up to DN1000 with a variety of rubber linings and building lengths. Easy to install and a long service life.
Building length: 150 - 300 mm
Dimensions: DN 25 - DN 1000
Teguflex W - Technical data [pdf, 387 kb]

 


TeguflexÒ C
An expansion joint with a high convolution and short building length providing outstanding noise and vibration absorbing properties. Threaded holes.
Building length: 100 mm
Dimensions: DN 25 - DN 150
Teguflex C - Technical data [pdf, 650 kb]

 

Last updated 2011-12-27 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message