Trelleborg Expansion Joints FF


TeguflexÒ FFLrubber expansion joint FF
Full-faced rubber flange bellow. Loose steel flanges with supporting collar giving a smooth movement to the bellow. High convolution and therefore highly flexible. Compensate for high movements due to its low inherent resistance.
Building length: 250 / 300 mm
Dimensions: DN 500 - DN 2600
Teguflex FFL - Technical data  [pdf, 173 kb]


TeguflexÒ FFI
Full-faced rubber flange bellow. Integrated steel flanges. Gives small reaction forces, providing high reliability and long service life. Designed for vacuum 0,8-1,0 bar as standard.
Building length: according to requirements
Dimensions: DN 1100 - DN 3800

Teguflex FFI - Technical data [pdf, 154 kb]

 

For special applications, our FFI compensators may be manufactured in high-resistance materials. Consult our sales team.

Last updated 2011-12-27 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message