Related Information
Contact






Teguflex Expansion Joints - High performance materials

 

Teguflex Expansion JointsTeguflex® Viton
Expansion joint that performs excellently in applications where there are aggressive chemical agents and/or fluids at high temperatures.
Building length: 130 / 150 / 200 mm
Dimensions: DN 25 – DN 300
Teguflex Viton - Technical data [pdf, 330 kb]

 

Teguflex® HP
Expansion joint with a special EPDM rubber and unique reinforcement, suitable for high temperatures in combination with moisture and water.
Building length: 130 / 200 mm
Dimensions: DN 25 – DN 600
Teguflex HP - Technical data [pdf, 340 kb]

 

Teguflex Expansion JointsTeguflex® HO
Expansion joint recommended for hot water installations or compressed air with oil mixes. Also suitable for use at high temperatures.
Building length: 130 / 150 / 200 mm
Dimensions: DN 25 – DN 600
Teguflex HO - Technical data [pdf, 190 kb] 

 

If the standard dimensions of our high-resistance product range do not suit your requirements, please consult our technical team. We offer you the option of designing and manufacturing a tailor-made FF compensator using this type of materials.

Last updated 2011-12-27 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message