Related Information
Contact






Products and Solutions


Please find below, an overview of our range of Rubber Expansion Joints





Trelleborg TFTrelleborg Expansion Joints TF (Turnable flanges)
A standard bellow for most types of applications with
a big assortment of rubber materials. Easy to install.
Dimensions: DN 25 - DN 1000
Working pressure: Up to 16 Bar
Operating temperature: Up to 130°C



Trelleborg FFTrelleborg Expansion Joints FF (Full-Faced rubber flange)
A bellow suitable in large-sized pipe systems with
requirements for small recation forces, providing high
reliability and long life.
Dimensions: DN 500 - DN 4000
Working pressure: Up to 10 Bar
Operating temperature: Up to 100°C



Trelleborg STrelleborg Expansion Joints S (Special)
For industrial applications, offshore, dredging etc.,
where pressure and temperature
rates do not correspond to Trelleborg TF or FF.
Dimensions: DN 25 - DN 4000
Working pressure: According to requirements
Operating temperature: According to requirements



Viton Expansion JointTrelleborg compensators in high performance materials
Compensators made from special rubbers providing them with specific properties for higher performance in aggressive environments: better abrasion resistance to chemical products, high temperatures, etc.
Dimensions: DN 25 - DN 600 


Last updated 2011-11-24 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message