Contacts
Head office
Trelleborg Izarra
C/ San Vicente 25
ES-01440 Izarra (Álava) Spain
tel: +34 945 437 000
fax +34 945 437 007


Sales offices and agents

Expansion Joints - Teguflex
Teguflex – one of the leading names of rubber expansion joints, offers solutions for your pipe system regarding thermal elongation, vibrations and noise reduction.

Trelleborg has more than 30 years of experience of expansion joints and are able to offer the most complete range ever concerning sizes, material, shapes etc., to meet all types of applications.


This page requires Adobe Flash Player and support for Javascript.
Click here to install Flash Player
Products and Solutions
Trelleborg TFTRELLEBORG TF
Turnable flanges
Dim: DN 25 - DN 1000
For use:
Up to 16 Bar
Up to 130°C



Trelleborg FFTRELLEBORG FF
Full-Faced rubber flanges
Dim: DN 500 - DN 4000
For use:
Up to 10 Bar
Up to 100°C


Trelleborg STRELLEBORG S
Special
Dim: DN 25 - DN 4000
Designed according to requirements.





Trelleborg TUTRELLEBORG TU
Threaded Unions
Dim: DN 20 - DN 65
For use:
Up to 16 Bar
Up to 90°C




uiqt|wBm%xxiv{qwv{5rwqv|{H|zmttmjwzo5kwum%xxiv{qwv5rwqv|{H|zmttmjwzo5kwu