Contact & Information
Headquarters

Trelleborg Pipe Seals Duisburg GmbH
Dr. Alfred-Herrhausen-Allee 36
D-47228 Duisburg
tel: +49 2065 999 0
fax: +49 2065 999 111

Sales (Asia Pacific)
Trelleborg Pipe Seals Sales Office
c/o Trelleborg Hercules Pte Ltd.
4 Jalan Pesawat
Singapore 619 362
SINGAPORE
fon: +65 6265 9613
fax: +65 6265 9902
Overview Application Areas






epros ® DrainLCR-S

Method for the Sectional Renovation of Lateral Junctions and Pipes in the Main Sewer Line 
 
Main pipe: DN 130 to DN 600
Lateral pipe: DN 100, 125, 150 and 200 at 30° to 90°



 


General Technical Approvals of
Deutsches Institut für Bautechnik 
No. Z-42.3-375 / No. Z-42.3-466 / No. Z-42.3-468

DIBt zugelassen

Güteschutz Kanalbau e.V.
US. Patent Pending

Gütezeichen Nr. S27.24
 
The epros®DrainLCR-S system is used to repair and permanently seal main/lateral interfaces and connections up to 500 mm from the main line down into the lateral. 

The system can use either an LCR-S hat profile or an LCR-S liner. 

The main-to-lateral interface in the main pipe is sealed only by the rim of the LCR-S hat profile, while the LCR-S liner in the main pipe is designed as a short liner.

Benefits:

  • Reliable to install:
    1. Inversion is not possible until positive engagement of the pathfinder.
    2. The signal will not sound until complete inversion.
  • Technical advance:
    Only the inversion process allows pipe bends and offset joints to be relined.
  • Meets practical needs:
    Successful repairs are possible with little equipment needs only, even in the presence of groundwater.
  • Price advantage:
    Low investment cost, because you need to buy just the packers actually required.
  • Practical:
    The low-weight mobile unit with low space requirements can be placed even in a small car.
  • Flexible:
    It is also possible to use air push rods or a carriage.
  • Accessibility:
    The LCR packers can be folded as required inside the manhole.
  • User-friendly equipment:
    The LCR packers can be converted to other sizes as required.


 Read more about the methodology
 Download image
Last updated 2011-11-28 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message





uiqt|wBqvnw5mxzw{H|zmttmjwzo5kwuqvnw5mxzw{H|zmttmjwzo5kwu