Silicate Resin Systems
Two-component resin mixture with a patented formulation
epros®ResinTypes W01 - W - S - L30E1 - L30E3
These resin systems are used especially for lateral connection and short repairs (epros®DrainLCR and epros®DrainPacker).
They are easy to handle and quick to install and stand out for their good mechanical properties and chemical resistance after final cure.
The patented two-component resin mixture is made up of the components B (resin) and A (hardener) at a mixing ratio of 2:1 (by volume).
Benefits:
- cures at ambient temperature within about 1 to 3 hours
(cure times can be controlled and adjusted)
- excellent performance both at extremely high and at extremely low temperatures
- very good resistance to acids and caustics (pH 1 - 13.5) after final cure
- high temperature resistance of short/CIPP liner after final cure
- no volatile organic compounds (styrene free)
- excellent adhesion to many pipe materials like vitrified clay, plastic, steel etc. with a close frictional and positive fit to HDPE pipes
- virtually no shrinkage (<0.6%)
- can be used at a wide range of ambient temperatures
- excellent performance both at extremely high and at extremely low temperatures
- expected service life of more than 50 years as proven by 10,000-hour test
- the cured resin is self-extinguishing and can thus be used in critical areas such as airports and tunnels
- tested by independent bodies (IKT - Gelsenkirchen, WRc UK)
- in compliance with international standards such as DIBt, ASTM, WIS and DIN EN