Epoxy Resin Systems
Two-component resin mixture
made of component A (synthetic resin) and B (hardener)

|
Technical Approvals by German Institute for Construction Engineering (DIBt) for Resin Systems applied in connection with the epros®DrainLiner method:
|

|
epros®EPROPOX resins are used in the epros®DrainLiner methods (CIPP liners) as well as in the epros®DrainLCR methods.
To be able to meet the varied needs of our installers, we developed a multitude of epoxy resin systems geared to specific applications.
These systems stand out for their improved mechanical properties, e.g. flexural modulus, flexural stress, TG and reduction factor, which are considerably higher than those found in conventional resin systems.
Thanks to their viscosity and surface tension, all epros®EpoxyResin systems are extremely easy to handle, penetrate carrier materials quickly and provide very good mechanical properties and chemical strengths after final cure. Both filled and unfilled resin systems are available, depending on the particular application.
:
| System description |
Pot Time
25 °C |
Curing Time Hot Water
|
Curing Time Steam |
Flexural Modulus N/mm² (DIN EN ISO 178) |
|
EPROPOX HC60
|
1 h |
1 h at 60°C |
30 min at 80 °C |
2100 |
|
EPROPOX HC120
|
2 h |
1.5 h at 60 °C |
45 min at 80 °C |
2250 |
|
EPROPOX HC 2640
|
44 h |
5 h at 80 °C |
3 h at 90 °C |
2300 |
| System Description |
Pot Time 20 °C |
Curing Time 20 °C |
Flexural Modulus N/mm² (DIN EN ISO 178) |
|
|
EPROPOX FC15
|
17 Min |
2 h |
2500 |
|
|
EPROPOX FC30
|
35 Min |
4 h |
2800 |
|
| System description |
Pot Time 25 °C
|
Curing Time15 °C |
|
Shore D/15 |
| EPROPOX EP15 |
15 Min |
5,0 h |
|
93 |

Resin Calculator