Contact & Information
Headquarters

Trelleborg Pipe Seals Duisburg GmbH
Dr. Alfred-Herrhausen-Allee 36
D-47228 Duisburg
tel: +49 2065 999 0
fax: +49 2065 999 111

Sales (Asia Pacific)
Trelleborg Pipe Seals Sales Office
c/o Trelleborg Hercules Pte Ltd.
4 Jalan Pesawat
Singapore 619 362
SINGAPORE
fon: +65 6265 9613
fax: +65 6265 9902
Overview Application Areas






Inflatable flow stoppers and flow-through plugs

This page requires Adobe Flash Player and support for Javascript.
Click here to install Flash Player

All inflatable plugs can be easily introduced through manholes. A pressure reducer is connected to an air source and via an air hose with an actuator. Another air hose connects the system with the expansion plug, which is then placed into the pipe and inflated.

The epros product range includes stoppers and flow-through plugs for 1.5 and 2.5 bar as well as high-pressure plugs. Inflatable stoppers and flow-through plugs are available for pipe diameters between 33 mm and 2800 mm.

Last updated 2009-10-09 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message





uiqt|wBqvnw5mxzw{H|zmttmjwzo5kwuqvnw5mxzw{H|zmttmjwzo5kwu