Packers
This page requires Adobe Flash Player and support for Javascript.
Click here to install Flash Player
.
epros® packers are used to transport the epros® resin-impregnated base materials to the points of repair in the sewer pipe.
The epros®DrainPacker offers a broad range of inflatable multidimensional packers for short and lateral connection repairs of sewer pipes. The lightweight user-friendly packers can be readily introduced even through small inspection manholes and cleaning holes.
epros®DrainPackers are available as lateral, short, long and flex packers at lengths of 0.6 m to 5 m for pipe diameters between 35 mm and 1200 mm.
The flexible epros®FlexPackers and epros®ShortPackers allow the service flow to be maintained during the curing process thereby avoiding costly overpumping.
epros®DrainPackers are manufactured with utmost care according to the ISO 9000 series.
Flexible air push rods and adapters are available for all types of packers. So a pipe run can be rehabilitated from just one inspection manhole or access pit. All air push rods and flex adapters are provided with air couplings with retainer ring.
Other packers, e.g. for egg-shaped sewers, and further information are available on request.