Carrier Materials
This page requires Adobe Flash Player and support for Javascript.
Click here to install Flash Player
epros®FibreGlassMat CRF(+)
The epros®DrainPacker method is designed for repairing pipes and joints with repair lengths of up to 5 metres. The epros®FibreGlassMat CRF (+) is used in conjunction with the epros®ResinSystems to restore the structural stability of the host pipe or replace entire part lengths.
The fibreglass matting is a textile product based on a special size formulation with excellent mechanical and chemical properties. epros®FibreGlassMats CRF+ meet all requirements for a high-quality product.
It is acid proof and available with a weight of 1050 g/m² or 1400 g/² (± 10%). When using the epros®FibreGlassMat CRF+1050 it is important to work with 3 layers - whilst using the epros®FibreGlassMat CRF+ 1400 only 2 layers are required.