Contact & Information
Headquarters

Trelleborg Pipe Seals Duisburg GmbH
Dr. Alfred-Herrhausen-Allee 36
D-47228 Duisburg
tel: +49 2065 999 0
fax: +49 2065 999 111

Sales (Asia Pacific)
Trelleborg Pipe Seals Sales Office
c/o Trelleborg Hercules Pte Ltd.
4 Jalan Pesawat
Singapore 619 362
SINGAPORE
fon: +65 6265 9613
fax: +65 6265 9902
Overview Application Areas






epros®Drain Liner End Seal

Prevents infiltration between Liner and Host Pipe
 
Covered under U.S. Patent No. 6,953,194 & 7,243,956 B2



 
The Drain Liner End Seal utilizes the patented Slotted Band® to provide maximum sealing force with a minimum reduction in pipe diameter. This unique design captures the rubber and compresses it against the host pipe and new CIPP liner creating a permanent mechanical seal.
 
The patented Slotted Band is constructed from a single piece of Stainless Steel (EN 1.4307) precisely rolled to match the diameter of the CIPP liner. The unique shape of the Slotted Band provides the maximium amount of strength and sealing force with the least possible
thickness.

The band is then expanded using a hydraulic expansion tool. As the band expands the integral latching mechanism progresses from slot to slot, positively locking on each one until the next one is reached. There is an audible click created by the spring/rubber interaction as the band is expanded into place.
 
Benefits
 
  • Manufactured from EPDM Rubber and Stainless
    Steel to withstand the harsh sanitary sewer
    environment.
  • Complies with material property requirements of
    ASTM C923
  • Quick and easy to install
  • Eliminates Infiltration/Exfiltration between the Liner and Host Pipe
 
 
Last updated 2010-05-11 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message





uiqt|wBqvnw5mxzw{H|zmttmjwzo5kwuqvnw5mxzw{H|zmttmjwzo5kwu