Resin mixing units
The epros® resin mixing machines are best suited for obtaining exact mixing ratios.
Benefits:
- Resin-to-hardener mixing ratio can be preset by continuous adjustment.
- The preset mixing ratio (in litres) is automatically monitored and maintained regardless of viscosities and back-pressure.
- Fully automatic control and operation via touch screen
- Permanent indication and complete documentation of all measured data
- Solid stainless steel piping for shakeproof application
- Spare parts availability guaranteed for many years
Our product range includes injection devices for two-component epoxy and silicate resins. For continuous impregnation jobs at highest quality and precision levels, the resin is injected section by section through the coating into the liner.