Contact & Information
Headquarters

Trelleborg Pipe Seals Duisburg GmbH
Dr. Alfred-Herrhausen-Allee 36
D-47228 Duisburg
tel: +49 2065 999 0
fax: +49 2065 999 111

Sales (Asia Pacific)
Trelleborg Pipe Seals Sales Office
c/o Trelleborg Hercules Pte Ltd.
4 Jalan Pesawat
Singapore 619 362
SINGAPORE
fon: +65 6265 9613
fax: +65 6265 9902
Overview Application Areas






Liner

epros®DrainLiner
for installation in DN 30 to DN 1100
 
 
 
____________________________________________________

General Technical Approval of Deutsches Institut für Bautechnik (DIBt) No. Z-42.3-375
 
for DN 100 to DN 400
DIBt zugelassenes Verfahren
 
____________________________________________________



Trelleborg Pipe Seals Duisburg provides all kind of liners for the rehabilitation and repair of main lines, laterals, lateral connections, horizontal and vertical pipes with bends and change in diameter.

For the above mentioned pipes and pipe conditions we offer the perfect liner solutions:

Standard
epros®DrainLiner (undersizing 10%) can be installed in sewers with diameters between DN 100 and DN 1100. Negotiates bends up to 45°

Steam Curing
epros®DrainSteamLiner (undersizing 10%) is an appropriate solution for steam curing. It can be installed in sewers with diameters between DN 150 and DN 1600 and negotiates bends up to 45°.

Diameter changes
The epros®DrainPlusLiner (undersizing 9% or 18%) can be used for the rehabilitation of both vertical and horizontal pipe runs with diameters between DN 30 and DN 250. The liner is extremely flexible; it negotiates multiple 90° bends and is applicable especially if diameter changes are necessary

Even low-pressure inversion is possible for small diameters.
Liners for egg-shaped sewers as well as special sizes and lengths can be obtained on request.

Last updated 2010-11-18 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message





uiqt|wBqvnw5mxzw{H|zmttmjwzo5kwuqvnw5mxzw{H|zmttmjwzo5kwu